IESNA:LM-63-2002
[TEST]P1388874
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14697.4
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
101.0 120.4 167.0 318.4 854.3 1452.3 2003.7 2360.9 2714.3 3168.6 3747.1 4345.1 5176.1 5960.5 6620.6 7175.9 7688.4 8189.4 
8721.3 9424.2 10235.7 11000.7 11198.7 10868.7 10317.3 9688.2 9206.7 8802.9 7273.0 4745.1 2271.6 1098.9 582.5 236.9 135.9 
73.8 42.7 0.0 
101.0 124.3 167.0 310.6 792.1 1429.0 1945.4 2333.7 2714.3 3164.7 3688.9 4360.7 5148.9 5859.5 6531.3 7082.7 7591.4 8069.0 
8612.6 9292.1 10134.8 10919.1 11191.0 10860.9 10274.6 9668.8 9164.0 8740.8 7284.6 4756.7 2318.2 1098.9 586.3 229.1 132.0 
69.9 42.7 0.0 
101.0 120.4 159.2 302.9 726.1 1316.4 1906.6 2302.7 2683.2 3118.1 3638.4 4298.5 4982.0 5692.6 6278.9 6694.4 7113.8 7626.3 
8212.7 8903.8 9859.1 10958.0 11482.2 11268.6 10573.6 9882.4 9412.5 9028.1 7711.7 5238.2 2691.0 1242.6 590.2 221.3 139.8 
77.7 46.6 0.0 
101.0 120.4 151.4 260.2 625.2 1192.1 1724.1 2190.0 2590.0 3017.1 3518.0 4123.8 4756.7 5385.8 5917.8 6360.4 6659.4 7109.9 
7735.0 8519.4 9614.4 10756.1 11656.9 11703.5 11101.7 10294.0 9762.0 9408.6 8259.3 6185.7 3467.6 1576.5 695.1 252.4 139.8 
89.3 58.2 0.0 
101.0 120.4 147.6 221.3 454.3 924.2 1460.0 1995.9 2430.8 2842.4 3304.5 3879.2 4484.9 5133.4 5680.9 6154.6 6484.7 6748.7 7140.9 
7785.5 8799.0 10216.3 11556.0 12045.2 11590.9 10771.6 10259.0 9905.7 8802.9 7245.8 4667.4 2124.0 951.3 353.4 159.2 108.7 
77.7 0.0 
101.0 116.5 139.8 182.5 310.6 601.9 1091.1 1572.6 2108.5 2555.0 2978.3 3459.8 4007.3 4547.1 5172.2 5673.1 6073.1 6368.2 6585.7 
6966.2 7564.2 8643.7 10328.9 11676.3 12025.8 11218.1 10643.5 10212.4 9230.0 7851.5 5933.3 3506.4 1762.9 691.2 244.6 143.7 
104.8 0.0 
101.0 116.5 128.1 155.3 209.7 337.8 586.3 990.2 1432.8 1922.1 2395.8 2908.4 3351.1 3832.6 4356.8 4892.6 5350.8 5770.2 6084.7 
6407.0 6810.9 7447.7 8465.1 10026.0 11587.0 12130.7 11800.6 11373.5 9855.2 8181.6 6535.2 5230.5 3320.0 1568.8 636.8 
205.8 139.8 0.0 
101.0 112.6 124.3 143.7 178.6 240.7 400.0 660.1 1052.3 1463.9 1926.0 2407.5 2877.3 3351.1 3817.0 4345.1 4803.3 5273.2 5665.4 6061.4 
6469.2 7005.0 7824.4 9035.9 10721.1 11971.5 12216.1 12080.2 10763.8 8884.4 7047.7 5626.5 4053.9 2279.4 955.2 267.9 
159.2 0.0 
101.0 108.7 120.4 135.9 155.3 190.3 267.9 392.2 632.9 963.0 1355.2 1770.7 2228.9 2691.0 3176.3 3665.6 4135.5 4620.8 5082.9 5529.5 
5999.3 6554.6 7288.5 8247.6 9486.3 11027.9 11734.6 11952.0 11649.2 10239.6 8302.0 6391.5 4539.3 2958.9 1312.5 434.9 
182.5 0.0 
101.0 108.7 112.6 120.4 124.3 135.9 147.6 170.9 201.9 256.3 345.6 477.6 660.1 920.3 1223.2 1561.0 1926.0 2357.0 2819.1 3339.4 3902.5 4562.6 
5347.0 6286.7 7370.0 8527.2 9230.0 9680.5 10398.8 10018.3 8302.0 5754.7 3467.6 1821.2 765.0 225.2 147.6 0.0 
101.0 104.8 104.8 104.8 108.7 108.7 108.7 112.6 108.7 112.6 112.6 116.5 124.3 132.0 155.3 178.6 213.6 260.2 322.3 411.6 524.2 695.1 924.2 1289.2 
1887.2 2943.4 3844.2 4407.3 5203.3 4450.0 3250.1 2283.2 1502.7 776.6 225.2 54.4 15.5 0.0 
101.0 101.0 101.0 97.1 97.1 97.1 97.1 93.2 89.3 89.3 89.3 89.3 85.4 81.5 81.5 81.5 85.4 93.2 101.0 112.6 128.1 139.8 159.2 186.4 244.6 415.5 
621.3 819.3 1335.8 1417.3 1001.8 609.6 353.4 163.1 66.0 27.2 11.6 0.0 
101.0 97.1 97.1 93.2 89.3 89.3 85.4 81.5 77.7 77.7 73.8 69.9 66.0 62.1 54.4 50.5 46.6 46.6 46.6 46.6 46.6 46.6 42.7 42.7 34.9 31.1 31.1 
31.1 38.8 46.6 34.9 31.1 31.1 23.3 15.5 11.6 11.6 0.0 
101.0 93.2 89.3 81.5 77.7 73.8 69.9 62.1 58.2 50.5 42.7 38.8 31.1 27.2 23.3 19.4 15.5 15.5 11.6 7.8 7.8 7.8 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 3.9 
3.9 7.8 7.8 7.8 0.0 
101.0 89.3 81.5 73.8 66.0 62.1 54.4 46.6 38.8 31.1 27.2 19.4 15.5 11.6 7.8 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
7.8 7.8 0.0 
101.0 85.4 73.8 66.0 58.2 46.6 42.7 34.9 27.2 19.4 15.5 7.8 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
7.8 0.0 
101.0 81.5 69.9 58.2 50.5 42.7 31.1 23.3 19.4 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 
3.9 0.0 
101.0 81.5 66.0 54.4 42.7 34.9 27.2 19.4 15.5 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 
0.0 
101.0 77.7 66.0 50.5 42.7 34.9 23.3 15.5 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
101.0 81.5 66.0 50.5 42.7 31.1 23.3 19.4 11.6 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
101.0 81.5 66.0 54.4 42.7 31.1 27.2 19.4 15.5 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
101.0 81.5 66.0 54.4 42.7 31.1 27.2 19.4 15.5 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
